Schneider-Electric
 
MUR35062 picture- web-product-data-sheet
MUR35062
Key switch, Mureva Styl, mechanism, 2 positions, electromechanical, 3A, IP55, grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Key switch
Device presentation Mechanism
Colour tint Grey (RAL 7016)
Quantity per set Set of 1
Complementary
Device mounting Surface
Flush
Technology type Electromechanical
[Us] rated supply voltage 230 V AC 50/60 Hz
Rated current 3 A
Switch function 2 positions
Key withdrawal position Center
Condition of use Indoor/outdoor
Material ABS (acrylonitrile butadiene-styrene)
PP (polypropylene)
Fixing mode By screws
Height 71 mm
Width 71 mm
Depth 72 mm
Environment
Quality labels EAC
CE
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.4 cm
Package 1 Width 8.7 cm
Package 1 Length 9.3 cm
Package 1 Weight 119.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.777 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 70ff4a45-7b66-43af-a141-7990e6438899
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No