Schneider-Electric
 
MUR35067 picture- web-product-data-sheet
MUR35067
Mureva Styl - mechanical time delay switch - surface mounting - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Timer
Device presentation Complete product
Colour tint Grey (RAL 7016)
Complementary
Device mounting Surface
Technology type Electromechanical
[Us] rated supply voltage 230 V AC 50/60 Hz
Load interrupting current 10 A resistive cos phi = 1
6 A inductive cos phi = 0.6
Time delay 2...14 minutes
2 minutes
Rated current 10 A
Control type Turn button
Condition of use Indoor/outdoor
Material PP (polypropylene)
SEBS
ABS (acrylonitrile butadiene-styrene)
Fixing mode By screws
Cable entry Easy valve access diameter: 6…20 mm
Height 80 mm
Width 80 mm
Depth 76 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels CE
EAC
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Standards EN 60669-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 8.000 cm
Package 1 Length 7.600 cm
Package 1 Weight 211.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.081 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 63.088 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 66b36458-2ef6-42ba-b429-8005a46f0a37
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No