Schneider-Electric
 
MUR35106 picture- web-product-data-sheet
MUR35106
Mureva Styl - box cover with lid for Unica - grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Box cover
Range compatibility Unica fixing adaptor
Colour tint Grey (RAL 7016)
Complementary
Device mounting Surface
Flush
Cover type Lid
Number of gangs 1 gang
Condition of use Indoor/outdoor
Material PC (polycarbonate)
PP (polypropylene)
Length 71 mm
Height 29 mm
Width 71 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
IP degree of protection IP55
IK degree of protection IK06
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 7 cm
Package 1 Length 7 cm
Package 1 Weight 35 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.8 cm
Package 2 Width 15.8 cm
Package 2 Length 39.2 cm
Package 2 Weight 441 g
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 3.433 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 2c66ee7f-b39d-425f-a4af-fd0972454bc0
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No