Schneider-Electric
 
MUR36024 picture- web-product-data-sheet
MUR36024
Switch and socket-outlet, Mureva Styl, complete product, 2P + E, 10AX, Schuko IP55 grey
Schneider Electric
Characteristics
Main
Range Mureva Styl
Product or component type Switch and socket-outlet
Device presentation Complete product
Colour tint Grey (RAL 7016)
Complementary
Device mounting Surface
Material PC (polycarbonate)
Brass
Technology type Electromechanical
Number of rocker 1
Switch function 1-pole 2-way
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Installation direction Vertical
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Rated current 10 AX
Height 147 mm
Width 76 mm
Depth 64 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels EAC
CE
AENOR
IP degree of protection IP55
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 7.500 cm
Package 1 Length 14.500 cm
Package 1 Weight 232.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.000 cm
Package 2 Width 16.000 cm
Package 2 Length 39.500 cm
Package 2 Weight 1.266 kg
Unit Type of Package 3 S04
Number of Units in Package 3 30
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 8.251 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 3