Schneider-Electric
 
MUR37713 picture- web-product-data-sheet
MUR37713
Mureva Styl - surface mounted box - 3 gangs horizontal- grey
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Mounting box
Range compatibility Mureva Styl enclosure
Colour tint Grey (RAL 7016)
Complementary
Device mounting Surface
Number of gangs 3 gangs
Installation direction Horizontal
Cable entry Easy valve access
Condition of use Indoor/outdoor
Material SEBS
PP (polypropylene)
Distance between centers 71 mm
Length 218 mm
Height 54 mm
Width 76 mm
Depth 54 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels NF
AENOR
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.600 cm
Package 1 Width 5.400 cm
Package 1 Length 21.800 cm
Package 1 Weight 174.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 8.000 cm
Package 2 Width 16.000 cm
Package 2 Length 39.500 cm
Package 2 Weight 441.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 12
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 3.380 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 2c66ee7f-b39d-425f-a4af-fd0972454bc0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No