Schneider-Electric
 
MUR37931 picture- web-product-data-sheet
MUR37931
Cable outlet, Mureva Styl, mechanism, anthracite
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Cable outlet
Range compatibility Mureva Styl
Complementary
Device presentation Mechanism
Device mounting Surface
Flush
Number of modules 1 module
Cable entry Easy valve access
Condition of use Indoor/outdoor
Material SEBS
ABS (acrylonitrile butadiene-styrene)
Colour tint Anthracite (RAL 7016)
Length 71 mm
Height 45 mm
Width 71 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels CE
IP degree of protection IP55
IK degree of protection IK08
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.700 cm
Package 1 Width 5.800 cm
Package 1 Length 8.600 cm
Package 1 Weight 63.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 108
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.152 kg
Unit Type of Package 3 P12
Number of Units in Package 3 432
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 41.108 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes