Schneider-Electric
 
MUR39134 picture- web-product-data-sheet
MUR39134
Socket-outlet, Mureva Styl, 2P + E with shutters, side earth, 16A, 250V, mechanism, white
Schneider Electric
Characteristics
Main
Range Mureva Styl
Range of product Mureva Styl
Product or component type Socket-outlet
Device presentation Mechanism
Outlet poles configuration 2P + E
Outlet standard description Side earth
Outlet standard deviation Schuko
Colour tint White (RAL 9003)
Complementary
Device mounting Flush
Surface
Cover type With shutter
Socket number 1
Rated current 16 A
[Ue] rated operational voltage 250 V AC
Condition of use Indoor/outdoor
Material Brass
PP (polypropylene)
PC (polycarbonate)
Fixing mode By screws
Clamping connection capacity 1...2.5 mm² for rigid cable(s)
1...2.5 mm² for stranded cable(s)
1...2.5 mm² for flexible cable(s)
Wire stripping length 13 mm
Height 71 mm
Width 71 mm
Depth 50 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Outlet standard CEE 7/3
Connections - terminals Spring clamp terminals
Environment
Quality labels AENOR
EAC
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.000 cm
Package 1 Length 7.000 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 16.000 cm
Package 2 Length 39.500 cm
Package 2 Weight 712.300 g
Unit Type of Package 3 S04
Number of Units in Package 3 60
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 4.918 kg
Offer Sustainability
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2