Schneider-Electric
 
MUR39912 picture- web-product-data-sheet
MUR39912
Mureva Styl - surface mounted box - 2 gangs vertical- white
Schneider Electric
Characteristics
Main
Range of product Mureva Styl
Product or component type Mounting box
Range compatibility Mureva Styl enclosure
Colour tint White (RAL 9003)
Complementary
Device mounting Surface
Number of gangs 2 gangs
Installation direction Vertical
Cable entry Easy valve access
Condition of use Indoor/outdoor
Material PP (polypropylene)
SEBS
Distance between centers 71 mm
Length 76 mm
Height 54 mm
Width 147 mm
Depth 54 mm
Chemical and detergent products resistance Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
Environment
Quality labels NF
AENOR
IP degree of protection IP55
IK degree of protection IK08
Flame retardance Self-extinguishing 650 °C conforming to IEC 60695-2-1
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.900 cm
Package 1 Width 7.200 cm
Package 1 Length 14.700 cm
Package 1 Weight 122.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.800 cm
Package 2 Width 16.000 cm
Package 2 Length 39.500 cm
Package 2 Weight 721.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 30
Package 3 Height 30 cm
Package 3 Width 40 cm
Package 3 Length 60 cm
Package 3 Weight 5.090 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 2c66ee7f-b39d-425f-a4af-fd0972454bc0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No