Schneider-Electric
NCA00100 picture- web-product-data-sheet
NCA00100
EVlink - cable holder
Schneider Electric
Main
Range EVlink
Product or component type Cable holder
Complementary
Height 215.3 mm
Width 236 mm
Depth 96.4 mm
Net weight 0.62 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.700 cm
Package 1 Width 24.700 cm
Package 1 Length 26.600 cm
Package 1 Weight 786.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.857 kg
Unit Type of Package 3 P12
Number of Units in Package 3 24
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 34.856 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope