Schneider-Electric
 
NCA93100 picture- web-product-data-sheet
NCA93100
Evlink - Electric Vehicle Simulation tool
Schneider Electric
Characteristics
Main
Range EVlink
Product or component type Simulation tool
Complementary
Earthing system TN
TT
Output type Socket-inlet T2 right 400 V
Socket-inlet T1 left 230 V
Height 270 mm
Width 305 mm
Depth 170 mm
Net weight 6 kg
Colour Black
Environment
Standards IEC 61851-1
IEC 61010-1
IP degree of protection IP44 (opened)
IP54 (closed)
IK degree of protection IK08
Ambient air temperature for operation -30…50 °C
Ambient air temperature for storage -30…50 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20 cm
Package 1 Width 28.2 cm
Package 1 Length 39 cm
Package 1 Weight 5.489 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes