Schneider-Electric
 
NSY17992 picture- web-product-data-sheet
NSY17992
Ventilator CEM 480 m3/h
Schneider Electric
Characteristics
Main
Range ClimaSys
Product name ClimaSys CV
Product or component type EMC fan
Type of filter Standard
Flow rate Free flow rate: 480 m3/h at 50 Hz
Input voltage 230 V 50/60 Hz
Complementary
Height External: 320 mm
Width External: 320 mm
Depth External : 150 mm
Cut-out dimensions 292 x 292 mm
Material Outlet grille: ABS (acrylonitrile butadiene-styrene)
Frame of axial motor: steel
Gasket: berylium
Colour Outlet grille: grey (RAL 7035)
IP degree of protection IP54
Device composition 1 axial motor
2 protective grille: on the front and rear surfaces
1 filter: front of axial motor
1 EMC outlet grille: front
1 gasket: between fan and enclosure
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 34.000 cm
Package 1 Width 33.000 cm
Package 1 Length 22.000 cm
Package 1 Weight 3.396 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 195.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 180.000 kg
Offer Sustainability
SCIP Number 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months