Back
Discover NSY2SPQ128 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSY2SPQ128
Spacial SF quick fixing side panels - 1200x800 mm
Download NSY2SPQ128 product datasheet
TODAY
NOV 22, 2024
End of Commercialization
SEP 30, 2020
End of Standard Services
DEC 14, 2020
Characteristics
Main
Range
Spacial
Accessory / separate part category
Enclosure accessory
Product or component type
Side panel
Application
Multi-purpose
For enclosure nominal dimensions
-
Mounting location
Sides of enclosure
Quantity per set
Set of 1
Complementary
Range compatibility
Spacial Spacial SF
Device composition
Fixing elements
2 side panel
Material
Steel
Colour
Grey (RAL 7035)
Surface finish
Epoxy-polyester powder
Fixing mode
By clipping locks - from the outside of enclosure location
Height
Nominal: 1200 mm
Width
Nominal: 800 mm
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
Contractual warranty
Warranty
18 months