Back
Discover NSY2SPQ146 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSY2SPQ146
Spacial SF quick fixing side panels - 1400x600 mm
Download NSY2SPQ146 product datasheet
TODAY
NOV 22, 2024
End of Commercialization
SEP 30, 2020
End of Standard Services
DEC 14, 2020
Characteristics
Main
Range
Spacial
Accessory / separate part category
Enclosure accessory
Product or component type
Side panel
Application
Multi-purpose
For enclosure nominal dimensions
-
Mounting location
Sides of enclosure
Quantity per set
Set of 1
Complementary
Range compatibility
Spacial Spacial SF
Device composition
Fixing elements
2 side panel
Material
Steel
Colour
Grey (RAL 7035)
Surface finish
Epoxy-polyester powder
Fixing mode
By clipping locks - from the outside of enclosure location
Height
Nominal: 1400 mm
Width
Nominal: 600 mm
Contractual warranty
Warranty
18 months