Schneider-Electric
 
NSY5GRCK42 picture- web-product-data-sheet
NSY5GRCK42
19" fixed rack reinforcement kit - PanelSeT SF - 2000mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type 19" rack
Application Seismic
For enclosure nominal dimensions - D: 800 mm
Rack type Fixed
Mounting location On structure of enclosure
Range compatibility PanelSeT PanelSeT SF 5G
Device composition 4 brackets for fixing uprights
Quantity per set Set of 1
Complementary
Material Steel
Surface finish Galvanized
Fixing mode By screw
Permanent permissible load 250 kg with crossrails
Height 100 mm
Width 75 mm
Depth 40 mm
Thickness 2.5 mm
Environment
Mechanical robustness Seismic tests 5G conforming to EDF CRT 91 C 112 00
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.500 cm
Package 1 Width 21.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 2.698 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations