This Application will be decommissioned as of January 7th 2025

NSY5GSPK |
Schneider-Electric
 
NSY5GSPK picture- web-product-data-sheet
NSY5GSPK
PanelSeT SF 5G - Plain mounting plate reinforcement kit 5G
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Reinforcement kit
Device application Seismic
Enclosure nominal dimensions - D: 600 mm
Mounting location On cross rail in advance position
Range compatibility PanelSeT PanelSeT SF 5G
Device composition 2 brackets
Material Steel
Surface finish Galvanized
Complementary
Fixing mode By screws - screw type M6
Height 75 mm
Width 94 mm
Depth 40 mm
Thickness 2.5 mm
Environment
Mechanical robustness Seismic tests 5G conforming to EDF CRT 91 C 112 00
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 9.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 334.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2