Schneider-Electric
 
NSYAC360 picture- web-product-data-sheet
NSYAC360
Cable support rail C40 profile perf.-length 360mm - for plinths ZM263, ZZ w500mm
Schneider Electric
Characteristics
Main
Range Thalassa
Category Cabling accessory
Product or component type Cable support
Application Multi-purpose
Nominal dimensions of the housing -
Complementary
Mounting location On side parts of plinth
Range compatibility Thalassa Thalassa PLA PLAT
Thalassa Thalassa PLA PLA
Thalassa Thalassa PLM
Device composition Fixing elements
1 rail
Quantity per set Set of 1
Length 360 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 3 cm
Package 1 Length 38 cm
Package 1 Weight 498 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months