Schneider-Electric
 
NSYADR120 picture- web-product-data-sheet
NSYADR120
One asymmetric mounting rail 32x15 L 1200mm Supply: 20
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range Spacial
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Asymmetrical DIN rail
Enclosure nominal dimensions -
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Spacial Spacial SMX
Spacial Spacial SD
Spacial Spacial SDX
Device composition Fixing elements
1 rail
Quantity per set Set of 20
Complementary
Material Zinc coated steel
Surface finish Zinc coated
Fixing mode By fixing element - structure of enclosure location
Adjustment Continuous adjustment
Pitch 25 mm
Length Real: 1190 mm
Nominal: 1200 mm
Height Nominal: 15 mm
Width Nominal: 32 mm
Depth Nominal : 35 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.2 cm
Package 1 Length 118.8 cm
Package 1 Weight 847 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months