This Application will be decommissioned as of January 7th 2025

NSYADR200D |
Schneider-Electric
 
NSYADR200D picture- web-product-data-sheet
NSYADR200D
One asymmetric mounting rail perforated 32x15 L2000mm, Order by Multiples of 10 units
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range PanelSeT
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Asymmetrical DIN rail
Enclosure nominal dimensions -
Range compatibility PanelSeT
Thalassa
Device composition 1 rail
Quantity per set Set of 10
Complementary
Material Galvanised steel
Surface finish Perforated
Fixing mode By fixing element - structure of enclosure location
Adjustment Continuous adjustment
Pitch 25 mm
Length 2000 mm
Height Nominal: 15 mm
Width Nominal: 32 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.2 cm
Package 1 Length 200.0 cm
Package 1 Weight 1.3 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months