Schneider-Electric
 
NSYAE25 picture- web-product-data-sheet
NSYAE25
Insulating busbar support (4 bars 15 to 20mm) for the 27cm dimension of PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Busbar accessory
Product or component type Busbar support
Anwendung Multi-purpose
Enclosure nominal dimensions -
Mounting location Rear of box
Mounting support 4 bars of 15 or 20mm
Busbar position Horizontal
Vertical
Range compatibility Thalassa Thalassa PLS
Complementary
Device composition Fixing elements
1 insulating bar support
4 metal bars
Material Bar support: plastic
Bar: metal
Fixing mode By fixing element
Height 40 mm
Width 200 mm
Depth 51 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8 cm
Package 1 Width 10 cm
Package 1 Length 24 cm
Package 1 Weight 230 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months