This Application will be decommissioned as of January 7th 2025

NSYAEBFZ |
Schneider-Electric
 
NSYAEBFZ picture- web-product-data-sheet
NSYAEBFZ
4 PVC semi-underground install. feet h750mm for polyester plinths ZM, ZA and ZZ
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Feet for partially buried installation
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting support Plinth side parts
Range compatibility Thalassa Thalassa PLM
Thalassa Thalassa PLA
Device composition Fixing elements
4 feets
Quantity per set Set of 1
Complementary
Material PVC (polyvinyl chloride)
Permanent permissible load 0 kg
Height 750 mm
Width 180 mm
Depth 900 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 18.000 cm
Package 1 Length 86.000 cm
Package 1 Weight 1.642 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 30
Package 2 Height 38.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 62.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months