Schneider-Electric
 
NSYAEDH180S3D picture- web-product-data-sheet
NSYAEDH180S3D
Door hinges for PanelSeT S3D enclosure, door opening: 180°.
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Enclosure
Range compatibility PanelSeT S3D enclosure
Device composition Fixing elements
1 x pin
1 x hinge
Quantity per set Set of 1
Complementary
Material Pin: aluminium
Hinge body: zamak
Fixing mode By screws - on enclosure body location
Operating angle 180 °
Maximum load 20 kg/m²
Net weight 0.052 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 5.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.000 cm
Package 2 Width 20.000 cm
Package 2 Length 30.000 cm
Package 2 Weight 5.350 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1000
Package 3 Height 100.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 54.000 kg
Offer Sustainability
SCIP Number B8d0fb33-5e43-4121-80bd-e0d068ed5eda
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months