This Application will be decommissioned as of January 7th 2025

NSYAEDHSB |
Schneider-Electric
 
NSYAEDHSB picture- web-product-data-sheet
NSYAEDHSB
Door hinges for PanelSeT SBM boxes - door opening 180
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Hinge
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Enclosure
Range compatibility PanelSeT SBM box
PanelSeT SBMC box
Device composition Fixing elements
1 x hinge
Quantity per set Set of 6
Complementary
Material Steel
Fixing mode Nut and washer - on enclosure body location
Operating angle 180 °
Maximum load 30 kg/m²
Net weight 0.222 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 8.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 222.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 960
Package 2 Height 92.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 245.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No