This Application will be decommissioned as of January 7th 2025

NSYAEDKTB |
Schneider-Electric
 
NSYAEDKTB picture- web-product-data-sheet
NSYAEDKTB
Handles to enable screw manipulation without a tool
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Shape handle
Device application Multi-purpose
Mounting support Double bar screws
Range compatibility Thalassa Thalassa TBP
Thalassa Thalassa TBS
Device composition 4 handle
Material Plastic
Net weight 0.04 kg
Lock type Slotted head
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5 cm
Package 1 Length 9 cm
Package 1 Weight 30 g
Unit Type of Package 2 CAR
Number of Units in Package 2 200
Package 2 Height 20 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.46 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 5000
Package 3 Height 50 cm
Package 3 Width 100 cm
Package 3 Length 120 cm
Package 3 Weight 160 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months