This Application will be decommissioned as of January 7th 2025

NSYAEDLSDS3D |
Schneider-Electric
 
NSYAEDLSDS3D picture- web-product-data-sheet
NSYAEDLSDS3D
Screw driver lock insert for Spacial S3D steel enclosure (no coin protection)
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Screwdriver
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial S3D
Device composition 1 shape insert
1 escutcheon with lock
1 cam
Quantity per set Set of 1
Net weight 0.085 kg
Lock type Screw driver
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 9 cm
Package 1 Length 13 cm
Package 1 Weight 98 g
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months