Schneider-Electric
 
NSYAEDLVWE1S3D picture- web-product-data-sheet
NSYAEDLVWE1S3D
Lock VW1 for enclosure S3D
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Lock
Product compatibility S3D enclosure
Range compatibility PanelSeT PanelSeT S3D
Device composition 1 wing-knob handle VWE1 with nut, washer and fixing screw
1 metal cam 1 point
1 metal cam 3 points
4 pin lock washers
Complementary
Lock type Keyless
Key number E1
Product weight 0.092 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 7.000 cm
Package 1 Length 3.500 cm
Package 1 Weight 92.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No