|
|
|
NSYAEDRSCST
Door stay for PanelSeT WM enclosure encl. Mounted on encl. with a height >400
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Door retainer
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
Door and enclosure
|
Range compatibility
|
PanelSeT CRNG version
PanelSeT enclosures with a height from 400 mm and widths from 300mm
PanelSeT S3D, CRN enclosures
PanelSeT S3X enclosures
|
Device composition
|
Fixing elements
1 x retainer
|
Complementary
Material
|
Steel
|
Fixing mode
|
By fixing element - on enclosure body location
|
Operating angle
|
110 °
|
Opening mechanism
|
Mechanical
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15.000 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
3.000 cm
|
Package 1 Weight
|
203.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
40.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
20.000 cm
|
Package 2 Weight
|
10.516 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
50.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
53.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|