This Application will be decommissioned as of January 7th 2025

NSYAEDSB320TB |
Schneider-Electric
 
NSYAEDSB320TB picture- web-product-data-sheet
NSYAEDSB320TB
Double bar screws, Ø3 mm, for THALASSA boxes with 20 mm cover height.
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Screw
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Closing shape screw
Device application Multi-purpose
Mounting support Direct mounting on cover
Range compatibility Thalassa Thalassa TBP
Thalassa Thalassa TBS
Device composition 4 screw
Material Plastic
Net weight 0.04 kg
Lock type 3 mm double bar head
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 14 cm
Package 1 Length 14 cm
Package 1 Weight 40 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months