|
|
|
NSYAEDSBSB
Double bar screws, Ø3 mm, for SBM boxes
|
|
|
Main
Range
|
PanelSeT
|
Product or component type
|
Screw
|
Complementary
Accessory / separate part category
|
Locking accessory
|
Accessory / separate part type
|
Closing shape screw
|
Device application
|
Multi-purpose
|
Mounting support
|
Direct mounting on cover
|
Range compatibility
|
PanelSeT PanelSeT SBM
|
Device composition
|
1 screw
|
Material
|
Metal
|
Net weight
|
0.022 kg
|
Lock type
|
3 mm double bar head
|
Environment
IP degree of protection
|
IP66
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.000 cm
|
Package 1 Width
|
6.000 cm
|
Package 1 Length
|
9.500 cm
|
Package 1 Weight
|
24.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
9.500 cm
|
Package 2 Width
|
11.000 cm
|
Package 2 Length
|
17.500 cm
|
Package 2 Weight
|
520.000 g
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
640
|
Package 3 Height
|
50.000 cm
|
Package 3 Width
|
100.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
34.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
|
|