This Application will be decommissioned as of January 7th 2025

NSYAEFAHLBSC |
Schneider-Electric
 
NSYAEFAHLBSC picture- web-product-data-sheet
NSYAEFAHLBSC
Kit for heavy load. Kit composed with 2 brackets. Maximum load 400 kg
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Heavy load wall fixing support
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location To be mounted before installing the mounting plate in top position
Mounting support On standard lug
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRNG
Device composition 2 reinforcement piece
Quantity per set Set of 1
Complementary
Material Steel
Fixing mode Screwed - screw type M8 - on standard lug location
Permanent permissible load 400 kg vertical position
Height 45 mm
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 9.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 39.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months