|
|
|
NSYAEFTB
Fixing lugs in thermoplastic PC and screws. for boxes = H150xL150 mm.
|
|
|
Main
Range
|
Thalassa
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Wall fixing support
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
- H: 116 mm W: 116 mm D: 62 mm
|
Mounting location
|
Top and bottom, on rear of the enclosure
|
Range compatibility
|
Thalassa Thalassa TBP
Thalassa Thalassa TBS
|
Device composition
|
4 lug
Screw
|
Complementary
Material
|
Plastic
|
Fixing mode
|
Screwed - from the outside location
|
Permanent permissible load
|
30 kg on the body
10 kg on the cover
|
Height
|
100 mm
|
Width
|
90 mm
|
Depth
|
20 mm
|
Net weight
|
0.03 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
11.000 cm
|
Package 1 Width
|
7.000 cm
|
Package 1 Length
|
2.500 cm
|
Package 1 Weight
|
30.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
20.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.550 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
1600
|
Package 3 Height
|
53.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
65.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|