This Application will be decommissioned as of January 7th 2025

NSYAELYTCRXG8 |
Schneider-Electric
 
NSYAELYTCRXG8 picture- web-product-data-sheet
NSYAELYTCRXG8
Set of 2 lifting eyes M8 - Stainless steel
Schneider Electric
Characteristics
Main
Area PanelSeT
Category Lifting accessory
Product or component type Lifting eye
Application Multi-purpose
Mounting location Enclosure top
Range compatibility PanelSeT PanelSeT S3X
PanelSeT PanelSeT CRN
PanelSeT PanelSeT CRNG
PanelSeT PanelSeT S3D
Device composition 2 eyebolt
2 bracket
2 washer
2 nut
Fixing elements
Quantity per set Set of 1
Complementary
Material Eyebolt: stainless steel AISI 304
Bracket: stainless steel AISI 304
Fixing mode Screwed
Permanent permissible load 210 kg slinging at 60°
Height 49 mm
Width 36 mm
Depth 20 mm
Diameter 20 mm
ISO thread M8
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 9.000 cm
Package 1 Length 14.200 cm
Package 1 Weight 240.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No