Schneider-Electric
 
NSYAES248SB picture- web-product-data-sheet
NSYAES248SB
Metal extension box H200xW400xD80 IP66 IK10 RAL 7035
Schneider Electric
Characteristics
Main
Range Spacial
Product name Spacial SBM
Device application Multi-purpose
Category Extension box
Device short name SBM
Enclosure nominal height 200 mm
Enclosure nominal width 400 mm
Enclosure nominal depth 80 mm
Device composition 1 body
4 screw
Body type Single piece body folded and welded
Cover fixing Half turn metal screw
Lock type Captive screw PZ2 inside the enclosure
Complementary
Material Sheet steel
Surface finish Polyester powder
Colour Grey (RAL 7035)
IP degree of protection IP66 1 device conforming to IEC 60529
IK degree of protection IK10 conforming to IEC 62262
Ambient air temperature for storage -35…60 °C
Operating temperature -35…80 °C
Net weight 1.794 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov