|
|
|
NSYAES268SB
Metal extension box H200xW600xD80 IP66 IK10 RAL 7035
|
|
|
|
|
End of Commercialization NOV 18, 2020
|
|
|
|
|
Main
Range
|
Spacial
|
Product name
|
Spacial SBM
|
Device application
|
Multi-purpose
|
Category
|
Extension box
|
Device short name
|
SBM
|
Enclosure nominal height
|
200 mm
|
Enclosure nominal width
|
600 mm
|
Enclosure nominal depth
|
80 mm
|
Device composition
|
1 body
4 screw
|
Body type
|
Single piece body folded and welded
|
Cover fixing
|
Half turn metal screw
|
Lock type
|
Captive screw PZ2 inside the enclosure
|
Complementary
Material
|
Sheet steel
|
Surface finish
|
Polyester powder
|
Colour
|
Grey (RAL 7035)
|
IP degree of protection
|
IP66 1 device conforming to IEC 60529
|
IK degree of protection
|
IK10 conforming to IEC 62262
|
Ambient air temperature for storage
|
-35…60 °C
|
Operating temperature
|
-35…80 °C
|
Net weight
|
2.538 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
|
|