This Application will be decommissioned as of January 7th 2025

NSYAEUBU148 |
Schneider-Electric
 
NSYAEUBU148 picture- web-product-data-sheet
NSYAEUBU148
Spacial SBM standard coupling kit FL21 -IP55- between Entry and Bus boxes
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Range compatibility PanelSeT SBM industrial box
Device composition 1 sealing gasket
Fixing elements
Complementary
Material Sealing gasket: cellular rubber
Net weight 0.4 kg
Fixing mode By screw - screw type M8
Height 30 mm
Width 100 mm
Depth 200 mm
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 10 cm
Package 1 Length 20 cm
Package 1 Weight 400 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile