Schneider-Electric
 
NSYAEUBUSC picture- web-product-data-sheet
NSYAEUBUSC
Association kit, enables sidebyside mounting of enclosures.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Coupling accessory
Product or component type Coupling kit
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Range compatibility PanelSeT S3D compact enclosure
PanelSeT PanelSeT CRN compact enclosure
Device composition 4 spacer
Quantity per set Set of 1
Complementary
Material Plastic
Net weight 0.08 kg
Fixing mode By screw
Height 15 mm
Width 150 mm
Depth 130 mm
IP degree of protection IP66
Mounting diameter 8 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 10.000 cm
Package 1 Length 13.500 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.000 cm
Package 2 Width 30.000 cm
Package 2 Length 20.000 cm
Package 2 Weight 5.080 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 500
Package 3 Height 50.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 70.600 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months