This Application will be decommissioned as of January 7th 2025

NSYAMCSF |
Schneider-Electric
 
NSYAMCSF picture- web-product-data-sheet
NSYAMCSF
Set of 4 nuts for vertical aluminium rails.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Nut
Range compatibility PanelSeT CRN
PanelSeT S3D
PanelSeT S3CM
Thalassa Thalassa PLA
Thalassa Thalassa PLM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Aluminium upright
Device composition 4 nut
4 washer
Quantity per set Set of 1
Material Steel
Complementary
Fixing mode On backstuds
Height 80 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 5.000 cm
Package 1 Length 3.000 cm
Package 1 Weight 58.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 13.000 cm
Package 2 Width 16.500 cm
Package 2 Length 62.000 cm
Package 2 Weight 3.150 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months