Back
Discover NSYAMFEP154TB by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSYAMFEP154TB
Spacers threaded and tapped M4 in steel, hight: 15 mm.
Download NSYAMFEP154TB product datasheet
TODAY
NOV 22, 2024
End of Commercialization
DEC 31, 2020
End of Standard Services
JAN 19, 2021
Characteristics
Main
Category
Mounting accessory
Product or component type
Spacer
Range compatibility
Thalassa Thalassa TBS
Thalassa Thalassa TBP
Application
Multi-purpose
Nominal dimensions of the housing
-
Mounting location
Stand-off
Device composition
4 spacer
Fixing screws
Quantity per set
Set of 1
Material
Steel
Complementary
Fixing mode
Screwed - stand-off location
Height
15 mm
Net weight
0.35 kg
ISO thread
M4
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Contractual warranty
Warranty
18 months