Schneider-Electric
 
NSYAMFEP204TB picture- web-product-data-sheet
NSYAMFEP204TB
Spacers threaded and tapped M4 in steel, hight: 20 mm.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Spacer
Range compatibility Thalassa Thalassa TBS
Thalassa Thalassa TBP
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Stand-off
Device composition 4 spacer
Quantity per set Set of 1
Material Steel
Complementary
Fixing mode Screwed - stand-off location
Height 20 mm
Net weight 0.4 kg
ISO thread M4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 10 cm
Package 1 Length 0.3 cm
Package 1 Weight 400 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months