This Application will be decommissioned as of January 7th 2025

NSYAMFESTB |
Schneider-Electric
 
NSYAMFESTB picture- web-product-data-sheet
NSYAMFESTB
Screws Ø4x100 ISO, for fixing cards on stand-offs and spacers.
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Stand-off
Range compatibility Thalassa Thalassa TBS
Thalassa Thalassa TBP
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Spacer and stand-off
Device composition 1 screw
Quantity per set Set of 50
Complementary
Fixing mode Screwed - stand-off location
Screwed - spacer location
Length Screw length: 10 mm
Height 5 mm
Width 160 mm
Depth 160 mm
Net weight 0.08 kg
ISO thread M4
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months