This Application will be decommissioned as of January 7th 2025

NSYAMFSB |
Schneider-Electric
 
NSYAMFSB picture- web-product-data-sheet
NSYAMFSB
Set of 100 self-tapping screws
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Self-tapping screw
Anwendung Multi-purpose
Complementary
Range compatibility PanelSeT PanelSeT SBM
Quantity per set Set of 100
Length Screw length: 10 mm
Thread type M5
Net weight 0.286 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 7.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 286.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 200
Package 2 Height 46.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 59.300 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No