|
|
|
NSYAMFSTB
Self-tapping screws, Ø4 mm, hight 10 mm For fixing mounting plates.
|
|
|
Main
Range
|
Thalassa
|
Accessory / separate part category
|
Fixing accessory
|
Product or component type
|
Self-tapping screw
|
Anwendung
|
Multi-purpose
|
Complementary
Range compatibility
|
Thalassa Thalassa TBP
Thalassa Thalassa TBS
|
Quantity per set
|
Set of 100
|
Length
|
Screw length: 10 mm
|
Thread type
|
M4
|
Net weight
|
0.16 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
4.500 cm
|
Package 1 Length
|
11.500 cm
|
Package 1 Weight
|
130.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
20.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
6.500 kg
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
2000
|
Package 3 Height
|
40.000 cm
|
Package 3 Width
|
100.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
271.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Contractual warranty
|
|