Schneider-Electric
 
NSYAMRD11155TB picture- web-product-data-sheet
NSYAMRD11155TB
Symmetrical DIN rail, H15xD5 mm Length: 97 mm, for boxes of 105 mm (Internal)
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Rail
Device application Multi-purpose
For enclosure nominal dimensions -
Quantity per package Set of 10
Complementary
Type of rail Symmetrical DIN
Range compatibility Thalassa Thalassa TBS
Thalassa Thalassa TBP
Device composition 1 rail
2 screw
Material Steel
Surface finish Zinc coated
Length Real: 97 mm
Internal box height or width: 105 mm
Height 15 mm
Width 5 mm
Thickness 1 mm
Product weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.55 cm
Package 1 Width 1.5 cm
Package 1 Length 11.6 cm
Package 1 Weight 20 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months