This Application will be decommissioned as of January 7th 2025

NSYAMRD24155TB |
Schneider-Electric
 
NSYAMRD24155TB picture- web-product-data-sheet
NSYAMRD24155TB
Symmetrical DIN rail, H15xD5 mm Length: 214 mm, for boxes of 225 mm (Internal)
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Rail
Device application Multi-purpose
For enclosure nominal dimensions -
Quantity per package Set of 10
Complementary
Type of rail Symmetrical DIN
Range compatibility Thalassa Thalassa TBS
Thalassa Thalassa TBP
Device composition 1 rail
2 screw
Material Steel
Surface finish Zinc coated
Length Real: 214 mm
Internal box height or width: 225 mm
Height 15 mm
Width 5 mm
Thickness 1 mm
Net weight 0.042 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 1.6 cm
Package 1 Length 21.4 cm
Package 1 Weight 42.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months