This Application will be decommissioned as of January 7th 2025

NSYAMRD243515TB |
Schneider-Electric
 
NSYAMRD243515TB picture- web-product-data-sheet
NSYAMRD243515TB
Symmetrical mounting rail, H35D15 mm. L 214 mm, for boxes of 225 mm.
Schneider Electric
Characteristics
Main
Anwendung Multi-purpose
Range Spacial
Product or component type Rail
Accessory / separate part category Mounting accessory
Type of rail Symmetrical DIN
Enclosure nominal dimensions -
Mounting support Self-tapping screw
Stand-off
Range compatibility Thalassa Thalassa TBP
Thalassa Thalassa TBS
Device composition 1 rail
Quantity per set Set of 10
Complementary
Material Steel
Surface finish Zinc coated
Fixing mode By screw - screw type Ø4 mm self-tapping screws - rear of enclosure location
Length Fixing centers: 205 mm
Height 35 mm
Width 15 mm
Thickness 1 mm
Net weight 0.146 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 4.0 cm
Package 1 Length 21.4 cm
Package 1 Weight 146.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months