Schneider-Electric
 
NSYAMRD2530 picture- web-product-data-sheet
NSYAMRD2530
Set of 2 supports 250x300 mm and 1 DIN rail. For mounting in S3D enclosure.
Schneider Electric
Characteristics
Main
Anwendung Terminal application
Range Spacial
Product or component type Din rail support
Accessory / separate part category Mounting accessory
Type of rail DIN
Enclosure nominal dimensions -
Mounting support Direct fixing on backstuds
Range compatibility Spacial Spacial CRN
Spacial Spacial S3D
Spacial Spacial S3DB
Spacial Spacial S3X
Device composition 2 support rail
1 symmetrical DIN rail
Quantity per set Set of 1
Complementary
Material Galvanised steel
Fixing mode Screwed on backstuds
Adjustment DIN rail adjustment in height, pitch 12.5 mm
Height Real: 200 mm
Nominal: 250 mm
Width Nominal: 300 mm
Real: 247 mm
Net weight 0.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 29 cm
Package 1 Weight 520 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months