|
|
|
NSYAMRD2550
Set of 2 supports 250x500 mm and 1 DIN rail. For mounting in S3D enclosure.
|
|
|
|
|
End of Commercialization JUN 30, 2022
|
|
|
|
|
Main
Anwendung
|
Terminal application
|
Range
|
Spacial
|
Product or component type
|
Din rail support
|
Accessory / separate part category
|
Mounting accessory
|
Type of rail
|
DIN
|
Enclosure nominal dimensions
|
-
|
Mounting support
|
Direct fixing on backstuds
|
Range compatibility
|
Spacial Spacial CRN
Spacial Spacial S3D
Spacial Spacial S3DB
Spacial Spacial S3X
|
Device composition
|
2 support rail
1 symmetrical DIN rail
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Galvanised steel
|
Fixing mode
|
Screwed on backstuds
|
Adjustment
|
DIN rail adjustment in height, pitch 12.5 mm
|
Height
|
Real: 200 mm
Nominal: 250 mm
|
Width
|
Nominal: 500 mm
Real: 447 mm
|
Net weight
|
0.6 kg
|
Offer Sustainability
Contractual warranty
|
|