Schneider-Electric
 
NSYAMRD3040 picture- web-product-data-sheet
NSYAMRD3040
Set of 2 supports 300x400mm and 1DIN rail. For mounting in S3D & S57 enclosures
Schneider Electric
Characteristics
Main
Anwendung Terminal application
Range Spacial
Product or component type Din rail support
Accessory / separate part category Mounting accessory
Type of rail DIN
Enclosure nominal dimensions -
Mounting support Direct fixing on backstuds
Range compatibility Spacial Spacial CRN
Spacial Spacial S3D
Spacial Spacial S3DB
Spacial Spacial S3X
Device composition 2 support rail
1 symmetrical DIN rail
Quantity per set Set of 1
Complementary
Material Galvanised steel
Fixing mode Screwed on backstuds
Adjustment DIN rail adjustment in height, pitch 12.5 mm
Height Nominal: 300 mm
Real: 250 mm
Width Nominal: 400 mm
Real: 347 mm
Net weight 0.64 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 38 cm
Package 1 Weight 640 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months