This Application will be decommissioned as of January 7th 2025

NSYAPFXWM |
Schneider-Electric
 
NSYAPFXWM picture- web-product-data-sheet
NSYAPFXWM
PanelSeT - plinth fixing kit stainless steel 304L
Schneider Electric
Characteristics
Main
Range PanelSeT
Application Outdoor heavy duty
Accessory / separate part category Fixing accessory
Product or component type Fixing kit
Application Multi-purpose
For enclosure nominal dimensions -
Mounting support Plinth kit
Range compatibility PanelSeT PanelSeT S3HD
Device composition 2 fixing elements
Complementary
Material Stainless steel 304L
Fixing mode By fixing element - on corners of plinth location
Net weight 0.75 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 8.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 214.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No