Schneider-Electric
 
NSYAPLD812 picture- web-product-data-sheet
NSYAPLD812
Bakelite insulating mounting plate for PLD enclosure W1115 - H720xW448.5 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions - H: 850 mm W: 1115 mm
Mounting location Bottom of enclosure
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLD
Quantity per set Set of 2
Material Bakelite
Colour Black (RAL 9005)
Complementary
Fixing mode By screws - screw type M6 - on back inserts location
Height Nominal: 720 mm
Real: 630 mm
Width Nominal: 448.5 mm
Real: 396.5 mm
Thickness 5 mm
Product weight 5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 44.8 cm
Package 1 Length 73 cm
Package 1 Weight 2.52 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration