Schneider-Electric
 
NSYAPLD85 picture- web-product-data-sheet
NSYAPLD85
Bakelite insulating mounting plate for PLD enclosure W465 - H720 x W356 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting location Bottom of enclosure
Mounting plate description Insulating
Range compatibility Thalassa Thalassa PLD
Quantity per set Set of 1
Material Bakelite
Colour Black (RAL 9005)
Complementary
Fixing mode By screws - screw type M6 - on back inserts location
Height Nominal: 720 mm
Real: 630 mm
Width Nominal: 356 mm
Real: 304 mm
Thickness 5 mm
Product weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 35.6 cm
Package 1 Length 73 cm
Package 1 Weight 1.87 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration